PDA

View Full Version : Project Showcase



Pages : 1 2 [3]

  1. Jetduino: Robotics interface for NVIDIA Jetson TK1
  2. Jetduino: standard servo control with the Jetson TK1
  3. [Project] EARL Hexapod
  4. [Project] Z-363 Spectre 3D Printed Body for Bioloid Premium
  5. [Project] Cronos - 4 DoF Hexapod
  6. Scooty-Puff
  7. [Project] Project
  8. [Project] Robot moving fully autonomously using precise (+-2cm) Indoor "GPS"
  9. XL_Quad
  10. [Project] My diy Quadruped! WIP
  11. [Project] MX-Phoenix hexapod and some more
  12. [Project] RPi Hexapod
  13. [Project] Building a Nuclear Decommissioning Robot (Masters Project & Video Documentation)
  14. [Project] Two small robots
  15. Falling-Up Robot Project
  16. Eyemech 3d printed
  17. The ALTAIR Robot Chronicles
  18. Hydraulic Exoskeleton controlled by bioelectrics, Questons and Answers
  19. [Project] General Grievous
  20. First test of robot arm
  21. [Project] Xl-320 Based Hexapod
  22. [Project] Arbotix commander Oled display
  23. [Question(s)] first order
  24. [Project] Alan and Alena
  25. Hexapod in vertical surfaces
  26. Gargantua The massive Hexapod
  27. Project Khepri - MX 106 hexapod.