PDA

View Full Version : Servo Cable Lengths



BillW
06-28-2007, 11:36 AM
I'm thinking of ordering the HS645 and HSR-1422CR servos. I'm wondering how long their cables are and how much more length I may be able to add without and/or with the amplified cable.

Thanks :)

Alex
06-29-2007, 09:50 AM
Most all cables on Hitec servos are about the same length, 12". The ones you are asking about fall under this generality.

Typically around 2', in addition to the length of the cable on the servo (3' combined), is the max length you can go without needing a booster.

All of our servo cable extensions are available here:

http://www.trossenrobotics.com/store/c/2759-Servo-Cables.aspx