PDA

View Full Version : FOR SALE BlueSmirf Modem



jbod
07-30-2008, 09:49 AM
Purchased for project ... Done with project ... Selling for new project :)


Paid $65 on Sparkfun.com will take $50 (Antenna also included FREE was $7 extra).

PM me if interested before I post on ebay.






Features:http://img222.imageshack.us/img222/1599/dscn2836tv4.jpg

Class 1 Bluetooth Radio Modem
Fully qualified Bluetooth module
Fully configurable UART
Low power consumption : 25mA avg
Hardy frequency hopping scheme - operates in harsh RF environments like WiFi, 802.11g, and Zigbee
Compatible with all Bluetooth products that support SPP (almost all do)
Includes support for BCSP, DUN, LAN, GAP SDP, RFCOMM, and L2CAP protocols
Operating Voltage: 3.3V-6V
Serial communications: 2400-115200bps
Operating Temperature: -40 ~ +70C
RP-SMA Connector for all 2.4GHz antennas (RP common on routers and 2.4GHz devices)