PDA

View Full Version : [News/Announcement] selling electric scooter motor and continuous rotation servo



jellis359
03-05-2009, 07:42 PM
the working order of the scooter motor is unknown (i will edit the forum with an update soon)
500 watt
DC 24V
28A current
2600 R/MIN
{comes with hookup wire and cage}
The servo is from a viewloader automatic paintball gun hopper
49 oz/in standard servo (it works)

post any bids on the thread or contact me at [email protected]
shipping and handling will be added to the final price based on UPS rates for ground shipping