PDA

View Full Version : [News/Announcement] BASIC Atom Pro28 for sale!!



innerbreed
07-31-2009, 03:59 PM
Item number: 270436377889http://pics.ebaystatic.com/aw/pics/globalAssets/rtCurve.gif

http://pics.ebaystatic.com/aw/pics/uk/logos/ebay_95x39.gifBASIC Atom Pro 28 Pin (Lynxmotion)

http://i.ebayimg.com/03/%21B%28ic3dwBmk%7E$%28KGrHgoH-D%21EjlLlz,uWBKczMijo7w%7E%7E_1.JPG

The powerful Basic Atom Pro.
Faster and more memory than a BS2. Easy to program, reliable to use. Plugs into the Bot Board for complete access to all of the I/O pins. BS2 Pin Compatible, Easy to use, Upgradeable Firmware, Free Software, Includes O'Scope and In Circuit Debugger (ICD).

Features

* 32K of Program Space
* 32K of EEPROM Storage
* 2000 Bytes (2K) of User / System RAM
* Up to 8 A/D pins
* 100,000 Plus Instructions Per Second
* Code and Pin compatible to the BasicATOM
* Hardware-based 32 bit math
* More built-in hardware than the BasicATOM
* Based on the Hitachi 3664

Information

The best just got a whole lot better. The new BasicATOM Pro 28, based on the Hitachi 3664. Each BasicATOM Pro 28 has 32K of flash memory for your programs and 32K of EEPROM space. Never run out of code space again. Plus with 2K of user RAM for your variables,you can write code the way you want without worrying about trying to save room.

Item has been used but is in mint condition and will come packaged as expected.

Normal price: 62.78 (Inc VAT 72.20)

Item number: 270436377889

http://cgi.ebay.co.uk/BASIC-Atom-Pro-28-Pin-Lynxmotion_W0QQcmdZViewItemQQ_trksidZp3286Q2ec0Q2e m14QQhashZitem3ef743a521QQitemZ270436377889QQptZUK Q5fBOIQ5fElectricalQ5fComponentsQ5fSuppliesQ5fETQQ salenotsupported