PDA

View Full Version : Lynxmotion Electronics



Quantum
01-20-2010, 04:22 PM
Here are the final bits left from this post.
http://forums.trossenrobotics.com/showthread.php?t=3815

Bot Board II
Basic Atom Pro
SSC-32 V2
a pair of 6v NiMH batteries (2300mAh and 900mAh, servos/logic power)these are used.
battery charger
PS2 wireless remote setup + reciever and wires


Lynxmotion Visual Sequencer SEG program on CD V1.15 which can be updated to V1.16 here http://www.lynxmotion.com/Product.as...&CategoryID=15 (http://www.lynxmotion.com/Product.aspx?productID=443&CategoryID=15).

$95.00 Shipped.
Not breaking sale up.

Paul

Quantum
01-20-2010, 08:28 PM
Sold!