PDA

View Full Version : Black Delrin Tub Feet(Bioloid Replacement)



Quantum
01-29-2011, 02:48 PM
These are a direct replacement for the current Bioloid feet. Same dimensions as the stock feet but without a chamfer. Allowing you to sand a chamfer of your choice. They are also counter bored on the bottom to allow a 2mm socket cap screw to be used with out it extending past the bottom of the sole. The way 10 grams more than the stock feet.
The lines in the pocket cut on the top are from the cutting tool. Top surface is a nice clean finish.

Made on a CNC Mill/Router
$22.00 shipped within the U.S.
*price change*

billyzelsnack
01-29-2011, 08:10 PM
Very nice. Love the brackets too.

Quantum
02-20-2011, 02:43 AM
I made a bigger 2.75 X 4.75 foot. The bigger footprint will add a little more stability. It still has the same mounting pattern and is counter sunk for the screw heads.

After some tweaking with the cam software I trimmed a lot of the machining time off the stock size. As well as with this one.

24.00 shipped within U.S.