PDA

View Full Version : DVR Server plugin for RoboRealm



EDV
08-31-2011, 01:04 PM
I have done new plugin for RoboRealm (http://www.roborealm.com/help/EDV_DVR.php):

http://www.roborealm.com/help/EDV_DVR_thumb.jpg (http://www.roborealm.com/help/EDV_DVR.php)

Digital Video Recording system (DVR) (http://www.roborealm.com/help/EDV_DVR.php)

DVR Server module adds a digital video recorder to RoboRealm (http://www.roborealm.com/) that can be used either
as a Video Surveillance System or a debugging tool that saves all variable
values while other modules are running.

For example I use this package for debugging of AVM Navigator (http://www.roborealm.com/help/AVM_Navigator.php):

3443

Technical Details

- ring video/parametric archive with duration of 1 - 12 months;

- configurable database record (for parametric data) with maximal length of 190 bytes;

- writing of parameters to database with discretization 250 ms;

- the DVR Client can work simultaneously with four databases that can be located at remote computers.

3442

Now DVR Server v0.2 (http://www.roborealm.com/help/EDV_DVR.php) is available and there were added new video detectors.

You can use information that was archived from video detectors for quick searching of video fragment
that you need. For example it can be splash of brightness, color or number of motion objects.

3444



Video detector
Description


VR_VIDEO_ACTIVITY
Video activity indicator


VR_MOTION_OBJECTS
Total number of motion objects


VR_WENT_TO_LEFT
Counter of objects that went to the left


VR_WENT_TO_RIGHT
Counter of objects that went to the right


VR_WENT_TO_TOP
Counter of objects that went to the top


VR_WENT_TO_BOTTOM
Counter of objects that went to the bottom


VR_BRIGHTNESS
Image brightness rate


VR_COLOR_RED
Image rate with red color


VR_COLOR_GREEN
Image rate with green color


VR_COLOR_BLUE
Image rate with blue color





http://www.youtube.com/watch?v=dXiubArqPQk

EDV
04-05-2012, 02:41 AM
http://www.youtube.com/watch?v=EtCipl8m_3U