- Media Library
- Modified Trossen PhantomX to four degrees of freedom. (2nd Pass)
Modified Trossen PhantomX to four degrees of freedom. (2nd Pass)
Modified Trossen PhantomX to four degrees of freedom. (2nd Pass)
Here is a video of it walking and doing the body movements. I've tweaked the commander input code to add a "hula" function which is just a translate and rotate of the body mixed together. Tarsus angle is where I want it for this type of leg configuration. The coxa, femur and tibia are all within 80-90 millimeters with the addition of the F4 brackets, the tarsus with my foot pads comes in at a wopping 145 millimeters. Still way to long... though it is working. Anyway enjoy the video!
Phoenix code written by Jeroen Janssen and ported to C by Kurt Eckhardt. Modified by Kurt Eckhardt and Kåre Halvorsen.
Submit Comment