A SN74LVC1T45 is totally capable of interfacing with the DXL 5V bus from a 3V part. Use VCCA as 3.3V and VCCB as 5.0V. Wire TX and RX together on the...
Synopsis:
A modified Bioloid Humanoid Type B , Roboard RB-110 running an optimized version of windows XP SP 2, Using Modified type B IK walking gait, Cnc Aluminum machined brackets. Custom Delrin tubbed feet.