Welcome Viewer.
I have a nice selection of intelligently designed, precision engineered Lynxmotion SES components.

Reason for sale is i no longer need them. not in perfect condition but every bit functional and with the normal used look. (scratches, etc)

***Reasonable Starting price of: 60***
*starting price calculated by halfing the price of orignial parts, seperating them into single units "other than pairs" and then adding the prices together based on the number of units, and then deducting 40% from total!

You Get!...

2x Aluminium 'C' Servo Brackets

2x Aluminium Offset Servo Bracket

8x Aluminum 'L' Connector Brackets

3x Servo Offset Axis Bracket

2x Aluminium Interconnect Brackets

9x Connector Hub

4x Connector Hub

2x Aluminium Tubing 3.0"

Search:
270474222524
or
Lynxmotion

Direct link:
http://cgi.ebay.com/ws/eBayISAPI.dll?Vi ... 3D1&_rdc=1