I have a ton of robot equipment i need to get rid of asap, Im looking for $1600/ OR best offer for EVERYTHING including 5 victor 883's and 5 victor 884's and 4 additional Spike relays (not in pictures)

If need be i can sell individually but it would be much easier to go as a whole The total cost of everything here is over $5000 its a steal.

Click image for larger version. 

Name:	2012-05-06_21-58-53_561.jpg 
Views:	856 
Size:	89.2 KB 
ID:	3989Click image for larger version. 

Name:	2012-05-06_21-59-47_668.jpg 
Views:	314 
Size:	100.3 KB 
ID:	3990Click image for larger version. 

Name:	2012-05-06_21-59-40_254.jpg 
Views:	284 
Size:	91.1 KB 
ID:	3991Click image for larger version. 

Name:	2012-05-06_21-59-34_58.jpg 
Views:	325 
Size:	117.9 KB 
ID:	3992Click image for larger version. 

Name:	2012-05-06_21-59-29_967.jpg 
Views:	272 
Size:	133.8 KB 
ID:	3993Click image for larger version. 

Name:	2012-05-06_21-59-25_564.jpg 
Views:	275 
Size:	70.7 KB 
ID:	3994Click image for larger version. 

Name:	2012-05-06_21-59-20_226.jpg 
Views:	262 
Size:	68.1 KB 
ID:	3995Click image for larger version. 

Name:	2012-05-06_21-59-17_41.jpg 
Views:	283 
Size:	110.1 KB 
ID:	3996Click image for larger version. 

Name:	2012-05-06_21-59-13_77.jpg 
Views:	300 
Size:	98.5 KB 
ID:	3997Click image for larger version. 

Name:	2012-05-06_21-59-07_737.jpg 
Views:	270 
Size:	103.5 KB 
ID:	3998Click image for larger version. 

Name:	2012-05-06_21-59-03_392.jpg 
Views:	279 
Size:	71.1 KB 
ID:	3999Click image for larger version. 

Name:	2012-05-06_21-58-58_556.jpg 
Views:	292 
Size:	111.1 KB 
ID:	4000

Here is market price

Operator Interface = $349 x3 = $1047
Robot Controller = $449 x4 = $1796
victor 883 = $120 x6 = $720
victor 884 = $90 x6 = $540
spike relay = $34 x 6 = $204
Radio modem robot = $149 x 3 = $447
Radio modem operator interface $149
First CIM motor = $20 x 2 = $40
Total = $4943
**This does not include the 3 other robot controllers i cannot find a price for them.

Thanks for looking hopefully i can sell these they all function great i will definitively recheck everything before we close the deal.

To any buyers, Paypal would be great thanks.