We are using a set of 6 MX64-T Dynamixels connected in a daisy chain for a biped.Which batteries will be ideal to power up these Dynamixels ? Each of the Dynamixel draws 4.1A at 12V.
Can we connect the batteries directly to the Open CM 9.04's battery slots directly to power-up the motors ?
Controller : Open CM-904B
Motors : MX-64T Dynamixels
Bookmarks