Thanks ZentaI'd definitely like to print an orange right-side antenna when I get a hold of the filament. I forgot to mention it here but the two big antenna are moveable and attach via M2.5 screws.. Up to 8mm in length or so. I think I used 2.5x5mm temporarily. Anyway, it will be nice and easy to swap for a colored part.
At home I've been using a Solidoodle 4 for almost two full years. It was fairly inexpensive at the time and right off the bat received a couple hundred dollars of upgrades ( LCD Interface, SD Printing, E3D hotend ). Since then it pretty much just works without any major problems. I've replaced a couple cheap cooling fans along the way and learned cheap filament produces crap prints. All in all it has been a very trusty lower-end machine. So 1-2 years ago, yes, I'd definitely recommend it. Now a days I'm guessing the selection, features, and prices have all changed.
Bookmarks