Selling as I will not be working with HSW for a while(going to college).

Here's the product page for it: http://www.hobbyking.com/hobbyking/s...arehouse_.html

And this is the condition of the one I have:
Click image for larger version. 

Name:	20160407_154602_HDR.jpg 
Views:	137 
Size:	95.1 KB 
ID:	6530

It has a strip of velcro already on the back, and the attached XT60 has been run at full 60A capacity without heating up.

Selling for $20 + shipping firm. Look in HSW's thread for confirmation of it working.