Hey tician. I'm looking at this one - 30 amp 12VDC DPT 3-Position On-Off-On:
http://www.gamainc.com/site/epage/130301_941.htm
My plan is to connect a male/male deans-style on a short wire to each "row" of the DPDT. Then connect one male deans to the battery, one to the charge cable, and one to main output (a Y harness where one goes to a BEC and RPi, other straight to Dynamixel power bus).
I like this setup because it's clean and modular, can easily take things apart and change them out if I want.
I want easy acces for charging without disconnecting anything, and I don't want the charge cable on the same circuit as main power. Balance connector will also be easily accessible.
I understanding everyone looks at this kind of stuff a little differently, and this setup makes sense to me.
Bookmarks